Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1096-22 - Universal installation housing with mineral fibreboard
Bill of material
1096-22
CNSORDERNO
Order number
1096-22
CNSEAN
EAN-Code
4013456532212
BZ
Designation
Universal installation housing with mineral fibreboard
LOD
Level of Details
L
Length
159 mm
B
Width
159 mm
T
Depth
90 mm
RE20
Conduit entries M20
20
RE25
Conduit entries M25
10
RE32
M32 conduit entries
4
UOS
Universal opening size up to max.
129 x 129 mm
ET
For devices with an installation depth of max.
75 mm
PA
Dispatch
10 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Universal installation housings for a wide range of device installations always ensure optimum installation space for all kinds of devices. The intelligent housing design of all six housings ensures stability and secure hold in the wall.· For displays, LED lamps and much more· For installing almost all shapes and sizes· Mineral fibreboard allows individual installation opening
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1096-22
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/1fc2180f-8e6b-4203-877a-92dcf671f0b7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9248-01 - Wall light connection box
    KAISER
    1281-00 - Installation housing, HaloX® 100
    KAISER
    1550-00 - Cavity wall one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices