Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1095-91 - Junction casing 100
Bill of material
1095-91
CNSORDERNO
Order number
1095-91
CNSEAN
EAN-Code
4013456151406
BZ
Designation
Junction casing 100
LOD
Level of Details
L
Length
107 mm
B
Width
107 mm
T
Depth
57 mm
KB
For terminals up to
6 mm2
RE16
M16 conduit entries
4
RE20
Conduit entries M20
12
RE25
Conduit entries M25
4
LF
Cable entries
12
PA
Dispatch
100 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal strips and much more· End cover with screw fastening for VDE-compliant installation
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1095-91
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/f2cfe971-b1cc-4308-9a06-53bb2373fcdf
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1096-01 - Junction casing 150
    KAISER
    9195-88 - Junction casing 107 x 107 x 53 mm
    KAISER
    9195-73 - Potential equalisation casing 10²
    KAISER
    9195-77 - Junction casing 107 x 107 x 53 mm
    KAISER
    1655-02 - Two-gang junction box
    KAISER
    1096-91 - Junction casing 150
    KAISER
    1096-13 - Replacement cover
    KAISER
    9195-91 - Junction casing 107 x 107 x 53 mm
    KAISER
    1095-93 - End cover
    KAISER
    1055-04 - One-gang box
    KAISER
    1095-01 - Junction casing 100
    KAISER
    1097-75 - Potential equalisation casing 16²
    KAISER
    1555-04 - Cavity wall one-gang junction box
    KAISER
    9064-02 - O-range® one-gang junction box with holding ring
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices