Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1092-93 - Replacement cover
Bill of material
1092-93
CNSORDERNO
Order number
1092-93
CNSEAN
EAN-Code
4013456240001
BZ
Designation
Replacement cover
LOD
Level of Details
KU
For casing size - flush-mounting boxes
240 x 142 mm
KH
For casing size - cavity wall boxes
238 x 142 mm
FB
Fireproof
850 °C
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls for safe separation of electrical circuits· Create precise wall openings using the drilling template supplied· End cover with screw fastening for VDE-compliant installation Dimensions correspond to the casing size in each case halogen-free version for Art. No. 9073-78/77 Art. No. 9073-93 for junction boxes Ø 120 mm for Art. No. 9073-01/91 Art. No. 9073-79
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1096-01 - Junction casing 150
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices