Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1092-28 - Universal installation housing with mineral fibreboard
Bill of material
1092-28
CNSORDERNO
Order number
1092-28
CNSEAN
EAN-Code
4013456532199
BZ
Designation
Universal installation housing with mineral fibreboard
LOD
Level of Details
L
Length
240 mm
B
Width
280 mm
T
Depth
102 mm
RE20
Conduit entries M20
36
RE25
Conduit entries M25
16
RE32
M32 conduit entries
10
LF
Cable entries
12
UOM
Universal opening size up to max.
189 x 240 mm
ETM
For devices with an installation depth of max.
90 mm
PA
Dispatch
10 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Universal installation housings for a wide range of device installations always ensure optimum installation space for all kinds of devices. The intelligent housing design of all six housings ensures stability and secure hold in the wall.· For displays, LED lamps and much more· For installing almost all shapes and sizes· Mineral fibreboard allows individual installation opening
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1092-28
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/be8c7d29-ebb0-4033-a9da-9ca6a6c3da6c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices