User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order Number
HaloX 180_1282-71
DESC
Description
HaloX 180
LOD
G
Gehäuse
FTU
Frontteile unten
ZRO
Zwischenring oben
ZRU
Zwischenring unten
WE
Wandeinbausatz
Additional Information

HaloX 180 Werksfertigung - HaloX 180 WerksfertigungHaloX 180 Werksfertigung

Description:HaloX 180 Werksfertigung
Company:KAISER
Last change:22.03.2018
Path:kaiser/konfigurierbare_gehaeuse/halo_x_180_werks_asmtab.prj
Previews
Location of catalog vendor
Select a country to see the local offices