Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9960.03 - Moisture-proof cover alu, neoprene seal
Bill of material
9960.03
CNSORDERNO
Art. No.
9960.03
LOD
Level of detail
L
Length
80 mm
B
Width
80 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Aluminium eloxiert
D
Sealing
CR (Neopren)
ENO
E No.
155 902 098
CNSMASSEXACT
Individual net weight
35.000 g
CNSVOLUMEEXACT
Single volume
0.267 l
CNSEAN
EAN code
7611614039381
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Moisture-proof cover For flush-mounting junction boxes Length x Width x Height: 80 x 80 x 1.5mm. Made of anodised aluminium, neoprene sealing, screws: 4 Art. No.: 9960.03 / E No 155 902 098
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices