Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9959 - Ceiling exit for corrugated tubing
Bill of material
9959
CNSORDERNO
Art. No.
9959
BZ
Designation
Ceiling exit for corrugated tubing, Ø 85 x 105 mm
LOD
Level of detail
T
Depth
105 mm
AO
Exit opening Ø
48 mm
D
Outer diameter
85 mm
SK
Combination conduit entries M20/25
4
ABO1
M20/M25 break-out opening
2
ABO2
M25/M32 break-out opening
2
AN
Number of nails
2
AT
Number of parts
1
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free acc. to IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
165 921 128
CNSMASSEXACT
Individual net weight
129.300 g
CNSVOLUMEEXACT
Single volume
1.120 l
CNSEAN
EAN code
7611614208831
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Ceiling exit for corrugated tubing Installation in: fair-faced concrete, concrete Measures Depth: 105 mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Outside Diametre: 85 mm Ceiling outlet diametre (DA) Ø: 48mm Hammer union M20/25: 4 Combined leading-in tubes: 2x M20/25; 2x M25/32 Anzahl Nägel: 2 Article number: 9959 / E-No 165 921 128
ETIM40
ETIM 40
EC002328
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number9959
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/b3bcd65d-cb63-400a-9347-ba2cd6d4c0ed
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices