User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
9940.11
LOD
Level of detail
L
Length
137
mm
B
Width
59
mm
H
Height
16
mm
CNSMAT
Material
Polyethylen
ES
Properties
Halogenfrei
VT
Processing temperature
-5°C / + 60°C
AF
Number of wings
10
ENO
E-No.
155 903 308
IP
Inner package
-
OP
Outer package
10
CNSMASSEXACT
Individual net weight
202.000
g
CNSVOLUMEEXACT
Single volume
3.335
l
CNSEAN
EAN-Code
7611614265193
INFOLINK
Data Sheet
HTML (Online)
Additional Information

9940.11 - Ten-piece set of Prefix wings9940.11

Description:Ten-piece set of Prefix wings
Company:KAISER
Last change:28.02.2018
Path:kaiser/betonbau/9940_11.prj

Standard classifications

revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices