Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9917.21 - Transition box
Bill of material
9917.21
CNSORDERNO
Art. No.
9917.21
BZ
Designation
Flush-mounting transition box, 400x300x220 mm
LOD
Level of detail
L
Length
400 mm
B
Width
300 mm
T
Depth
220 mm
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 005 908
CNSMASSEXACT
Individual net weight
1311.640 g
CNSVOLUMEEXACT
Single volume
24.004 l
CNSEAN
EAN code
7611614261775
RM25
Conduit entries up to M25
24
RM32
Conduit entries up to M32
20
RM40
Conduit entries up to M40
20
RM50
Conduit entries up to M50
12
RM63
Conduit entries up to M63
4
GA
Large-area break-out openings
10
PA
Prefix slots
6
AN
Number of nails
8
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Transition box Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 400 x 300 x 220mm Of polyethylene, halogen-free, according to 60670-1/GWFI 650°C, SEV certified Conduit entries: 24x M25; 20x M32; 20x M40; 12x M50; 4x M63 Big openings for breakout: 10x Prefix admissions: 6 Number of nails: 8 Article number: 9917.21 / E-No 155 005 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9916.21 - Transition box
    KAISER
    9908.21 - Flush-mounting junction box
    KAISER
    9909.01 - Flush-mounting junction box
    KAISER
    1281-30 - Installation housing, HaloX® 100 with tunnel 190
    KAISER
    1282-40 - Installation housing, HaloX® 180 with tunnel 325
    KAISER
    1204-34 - Conc. const. end and transition bush
    KAISER
    HaloX 100 on-site mixed concrete - HaloX 100 on-site mixed concrete
    KAISER
    1264-60 - Conc. constr. B² one-gang junction box
    KAISER
    1263-60 - Conc. constr. B² one-gang junction box
    KAISER
    9916 - Transition box
    KAISER
    9907.21 - Flush mounting junction box KRFG conduits
    KAISER
    9951 - Wall exit
    KAISER
    1265-12 - B1 one-gang junction box
    KAISER
    1262-70 - Conc. constr. B² one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices