Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9916.03 - Waterproof cover
Bill of material
9916.03
CNSORDERNO
Art. No.
9916.03
BZ
Designation
Waterproof cover, 270x200x2 mm
LOD
Level of detail
L
Length
270 mm
B
Width
200 mm
H
Height
2 mm
S
Screws
4 ST
FA
For article number
9916 / 9916.21
CNSMAT
Material
Anodized aluminium
D
Sealing
CR (Neopren)
ENO
E No.
155 915 908
CNSMASSEXACT
Individual net weight
328.960 g
CNSVOLUMEEXACT
Single volume
0.843 l
CNSEAN
EAN code
7611614261805
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For transition box 9916, 9916.21 Length x Width x Height: 270 x 200 x 2mm Made of anodised aluminium, neoprene sealing Number of screws: 4 Article number: 9916.03 / E No 155 915 908
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9916 - Transition box
    KAISER
    9902.28.850 - AGRO flush-mounted box 4x2
    KAISER
    1298-37 - Conc. const. univ. install. housing
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices