Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9914.03 - Moisture-proof cover alu, neoprene seal
Bill of material
9914.03
CNSORDERNO
Art. No.
9914.03
BZ
Designation
Aluminium moisture-proof cover, neoprene sealing, 265x115x2 mm
LOD
Level of detail
L
Length
265 mm
B
Width
115 mm
H
Height
2 mm
S
Screws
4 ST
FA
For article number
9914.01
CNSMAT
Material
Anodized aluminium
D
Sealing
CR (Neopren)
ENO
E No.
155 901 298
CNSMASSEXACT
Individual net weight
185.000 g
CNSVOLUMEEXACT
Single volume
0.387 l
CNSEAN
EAN code
7611614039411
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For flush mounting junction boxes 9914.01 Measures Length x Width x Height: 265 x 115 x 2mm Made of anodised aluminium, neoprene sealing Number of screws: 4 Article No.: 9914.03 / E No 155 901 298
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices