Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9911.03 - Aluminium moisture-proof cover with neoprene sealing
Bill of material
9911.03
CNSORDERNO
Art. No.
9911.03
BZ
Designation
Aluminium moisture-proof cover, neoprene sealing CR, 186x130x1.5 mm
LOD
Level of detail
L
Length
186 mm
B
Width
130 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Anodized aluminium
D
Sealing
CR (Neopren)
ENO
E No.
155 902 198
CNSMASSEXACT
Individual net weight
122.000 g
CNSVOLUMEEXACT
Single volume
0.228 l
CNSEAN
EAN code
7611614039329
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Aluminium moisture-proof cover with neoprene CR sealing For flush-mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 186 x 130 x 1.5mm Made of anodised aluminium, neoprene sealing Number of screws: 4 Art. No.: 9911.03 / E No 155 900 198
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9916.03 - Waterproof cover
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices