Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9911.02 - Screw-on cover
Bill of material
9911.02
CNSORDERNO
Art. No.
9911.02
BZ
Designation
Screw-on cover, 185x130 mm
LOD
Level of detail
L
Length
185 mm
B
Width
130 mm
H
Height
3.5 mm
F
Colour
RAL 9010
S
Screws
4 ST
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E No.
155 910 608
CNSMASSEXACT
Individual net weight
67.000 g
CNSEAN
EAN code
7611614039534
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Screw-on cover For flush mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 185 x 130 x 3.5mm Made of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWT 850°C, SEV-tested Colour: RAL 9010 Number of screws: 4 Art. No.: 9911.02 / E No 155 910 608
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9917.21 - Transition box
    KAISER
    9917.06 - Protective cover
    KAISER
    9917.02 - Screw-on cover
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices