User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
9909.02
BZ
Designation
Screw-down cover with synthetic screws
LOD
Level of detail
L
Length
130
mm
B
Width
130
mm
H
Height
3.5
mm
F
Color
RAL 9010
S
Number of synthetic Screws
4
ST
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 910 308
IP
Inner package
-
OP
Outer package
10
CNSMASSEXACT
Individual net weight
43.500
g
CNSEAN
EAN-Code
7611614039435
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Screw-down cover For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of synthetic Screws: 4 Article number: 9909.02 / E-No 155 910 308
ETIM40
ETIM 40
EC002656
Additional Information

9909.02 - Screw-down cover with synthetic screws9909.02

Description:Screw-down cover with synthetic screws
Company:KAISER
Last change:28.02.2018
Path:kaiser/betonbau/9909_02.prj

Standard classifications

etim4.0
EC002656
revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices