Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9909.01 - Flush-mounting junction box
Bill of material
9909.01
CNSORDERNO
Art. No.
9909.01
BZ
Designation
Flush-mounting junction box, 115x115x76 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
76 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
4
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 010 398
CNSMASSEXACT
Individual net weight
153.000 g
CNSEAN
EAN code
7611614037530
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush mounting junction box, square Installation in: facing concrete, concrete, masonry Length x Width x Depth: 115 x 115 x 76mm Flush-mounting junction box, stabilising plaster cover included Made of polyethylene, halogen-free, acc. to EN 60670-1/60670-22/GWT 650°C, SEV-tested Conduit combination entries M20/25: 4x break-out openings Ø 20mm: 16 Number of nails: 4 Article number: 9909.01 / E No 155 010 398
ETIM40
ETIM 40
EC002601
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9909.01
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/23934dfb-9f34-48a2-ad02-7682d9a4fbba
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9909.05 - Screw-on cover with metal screws
    KAISER
    9908.01 - Flush-mounting junction box
    KAISER
    9907 - Flush mounting junction box
    KAISER
    9907.21 - Flush mounting junction box KRFG conduits
    KAISER
    9911.01 - Flush-mounting junction box
    KAISER
    1204-34 - Conc. const. end and transition bush
    KAISER
    9195-77 - Junction casing 107 x 107 x 53 mm
    KAISER
    1204-24 - Conc. const. end and transition bush
    KAISER
    1204-29 - Conc. const. end and transition bush
    KAISER
    9914.01 - Flush-mounting transition box
    KAISER
    9916.21 - Transition box
    KAISER
    9916 - Transition box
    KAISER
    9916.06 - Protective cover
    KAISER
    1265-11 - B1 one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices