User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
9350-21
BZ
Type
Installation housing Enox
LOD
Level of Details
L
Length
368
mm
B
Width
268
mm
T
Depth
60
mm
LI
Length on the inside
300
mm
BI
Width on the inside
200
mm
TI
Depth on the inside
57
mm
M25
Conduit entries for DIN EN conduits up to Ø 25 mm
4
LSF
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
4
LSF2
Cable entries 3 x 1.5 mm²
4
IP
Inner packaging
-
ST
OP
Outer packaging
10
ST
CNSMASSEXACT
Individual net weight
367
g
CNSVOLUMEEXACT
Single volume
4.06
l
CNSEAN
EAN-Code
4013456532885
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC000414
Additional Information

9350-21 - Installation housing Enox9350-21

Description:Installation housing Enox
Company:KAISER
Last change:28.02.2018
Path:kaiser/betonbau/9350_21.prj

Standard classifications

etim4.0
EC000414
ifc40
IFC4_IFCJUNCTIONBOX
omniclass2006
23-80_30_14_24
revit
RVT_METRICGENERICMODELFACEBASED; RVT_CP; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR
Previews
Location of catalog vendor
Select a country to see the local offices