User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
9320-20
BZ
Type
Installation housing ThermoX® LED
LOD
Level of Details
T
Depth
75
mm
FSEB
installation from front, cut hole Ø
86
mm
MAXD
max. ceiling exit (DA) Ø
81
mm
MAXE
max. installation depth for the LED luminaires
60
mm
MAXL
max. lamp output
8
Watt
LSF
Cable entries
3
mm
IP
Inner packaging
-
ST
OP
Outer packaging
10
ST
CNSMASSEXACT
Individual net weight
51
g
CNSVOLUMEEXACT
Single volume
0.775
l
CNSEAN
EAN-Code
4013456545762
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information

9320-20 - Installation housing ThermoX® LED9320-20

Description:Installation housing ThermoX® LED
Company:KAISER
Last change:28.02.2018
Path:kaiser/betonbau/9320_20.prj

Standard classifications

ifc40
IFC4_IFCJUNCTIONBOX
omniclass2006
23-80_30_14_24
revit
RVT_METRICGENERICMODELFACEBASED; RVT_CP; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR
Previews
Location of catalog vendor
Select a country to see the local offices