Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9300-03 - Instal. hsg Thermox® f. hollow ceilings
Bill of material
9300-03
CNSORDERNO
Art. No.
9300-03
BZ
Designation
Instal. hsg Thermox® f. hollow ceilings, for ceiling exit Ø 82 mm, Ø 120 x 90 mm
LOD
Level of details
LDM
Installation diameter luminaire / loudspeaker
82 mm
T
Depth
90 mm
FUR
for panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120 mm
RSEB
installation from rear, cut hole Ø
86 mm
CNSMASSEXACT
Individual net weight
123 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN code
4013456142619
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, plastic, for LV/HV halogen luminaire Exit opening ____________ mm (max. diameter 86 mm) (with square or rectangular cut-out Diagonal max. 86 mm) Luminaire installation height LV/HV________ mm (max 65/70 mm) Wattage max. 35 W with AL reflector (not suitable for cool beam lamps (Cool Beam) Housing installation height 90 mm for front and rear installation in hollow ceiling Manufacturer/Type: Kaiser/ThermoX 9300-03
ETIM40
ETIM 40
EC000414
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number9300-03
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/29f9d2e6-e381-424f-8a55-1a5bf33fd9c9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices