User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
9300-02
BZ
Type
Instal. hsg Thermox® f. hollow ceilings
LOD
Level of Details
LDM
Ceiling exit (CE) Ø
75
mm
T
Depth
90
mm
FUR
For panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120
mm
RSEB
installation from rear, cut hole Ø
79
mm
IP
Inner packaging
-
ST
OP
Outer packaging
10
ST
CNSMASSEXACT
Individual net weight
125
g
CNSVOLUMEEXACT
Single volume
2.03
l
CNSEAN
EAN-Code
4013456142510
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC000414
Additional Information

9300-02 - Instal. hsg Thermox® f. hollow ceilings9300-02

Description:Instal. hsg Thermox® f. hollow ceilings
Company:KAISER
Last change:28.02.2018
Path:kaiser/betonbau/9300_02.prj

Standard classifications

etim4.0
EC000414
ifc40
IFC4_IFCJUNCTIONBOX
omniclass2006
23-80_30_14_24
revit
RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices