Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-47 - Air-tight sleeves for cables
Bill of material
9059-47
CNSORDERNO
Order number
9059-47
CNSEAN
EAN-Code
4013456480339
BZ
Designation
Air-tight sleeves for cables
LOD
Level of Details
ALR
Number of cables/conduits
2 ST
DLR
Diameter of cable / pipe
8 - 12 mm
L
Length
150 mm
B
Width
150 mm
H
Height
30 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight sleeve for sealing conduit and cable entries in the interior of air-tight building shells.· extremely strong adhesion· For guaranteed air-tight feed-throughs, especially in the attic· 10 types for different conduit and cable diameters· Suitable for moisture barrier foils, sarking membranes, OSB boards *
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number9059-47
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/1f88ec56-d9b6-4ab4-a033-6289a0eb57e6
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices