User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
4558
BZ
Designation
Formwork unit 2x M20/25
LOD
Level of detail
L
Length
306
mm
B
Width
40
mm
H
Height
29
mm
RK
Combination conduit entries M20/25
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 584 150
IP
Inner package
-
ST
OP
Outer package
50
ST
CNSMASSEXACT
Individual net weight
51.000
g
CNSEAN
EAN-Code
7611614026022
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Formwork unit 2x M20/25 Installation in: concrete Length x Width x Height: 306 x 40 x 29mm Formwork unit to be stringed together Of Polyethylene, halogen-free Combined leading-in tubes M20/25: 2x Number of nails: 4 Article number: 4558 / E-No 126 584 150
ETIM40
ETIM 40
Additional Information

4558 - Formwork unit 2x M20/254558

Description:Formwork unit 2x M20/25
Company:KAISER
Last change:28.02.2018
Path:kaiser/betonbau/4558.prj

Standard classifications

etim4.0
EC001796
revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR
Previews
Location of catalog vendor
Select a country to see the local offices