User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
4555
BZ
Designation
Schalungsschoner M20/25 - 25°
LOD
Level of detail
L
Length
300
mm
B
Width
45
mm
H
Height
65
mm
RK
Combination conduit entries M20/25
1
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 564 034
IP
Inner package
-
ST
OP
Outer package
50
ST
CNSMASSEXACT
Individual net weight
73.000
g
CNSEAN
EAN-Code
7611614026015
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Formwork unit M20/25 - 25° Installation in: concrete Length x Width x Height: 300 x 45 x 65mm Formwork unit to be stringed together Of Polyethylene, halogen-free, GWFI 650°C Combined leading-in tubes M20/25: 1x Number of nails: 4 Article number: 4555 / E-No 126 564 034
ETIM40
ETIM 40
EC001796
Additional Information

4555 - Formwork unit M20/25 - 25°4555

Description:Formwork unit M20/25 - 25°
Company:KAISER
Last change:28.02.2018
Path:kaiser/betonbau/4555.prj

Standard classifications

etim4.0
EC001796
revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED; RVT_CP_CONDUITCONNECTOR
Previews
Location of catalog vendor
Select a country to see the local offices