User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
4552
BZ
Designation
Formwork unit universal
LOD
Level of detail
L
Length
270
mm
B
Width
90
mm
H
Height
82
mm
RK
Combination conduit entries M20/25/32
1
RK2
Combination conduit entries M25/32/40
1
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 564 014
IP
Inner package
-
ST
OP
Outer package
10
ST
CNSMASSEXACT
Individual net weight
116.000
g
CNSEAN
EAN-Code
7611614026008
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Formwork unit universal Installation in: concrete Length x Width x Height: 270 x 90 x 82mm Formwork unit to be stringed together Of Polyethylene, halogen-free, GWFI 650°C Combined leading-in tubes:1x M20/25/32; 1x M25/32/40 Article number: 4552 / E-No 126 564 014
ETIM40
ETIM 40
EC001796
Additional Information

4552 - Formwork unit universal4552

Description:Formwork unit universal
Company:KAISER
Last change:28.02.2018
Path:kaiser/betonbau/4552.prj

Standard classifications

etim4.0
EC001796
revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR
Previews
Location of catalog vendor
Select a country to see the local offices