User Profile Desktop
Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Article number
1299-65
BZ
Designation
Installation housing HaloX® 100, Prefix® installation set 2-way, wall installation
LOD
Level of details
IP
Internal packaging
ST
OP
Dispatch packaging
1 ST
CNSMASSEXACT
Individual net weight
76.000
g
CNSVOLUMEEXACT
Single volume
4.840
L
CNSEAN
EAN code
4013456548107
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, Prefix® installation set 2-way, wall installation For HaloX® 1281-XX Prefix® plastic installation set for installation in opposing formwork consisting of HaloX® adapter and wings Art. No.: 1299-65
Additional Information

1299-65 - Installation housing HaloX® 100, Prefix® installation set 2-way, wall installation1299-65

Description:Installation housing HaloX® 100, Prefix® installation set 2-way, wall installation
Company:KAISER
Last change:20.12.2018
Path:kaiser/gehaeuse_fuer_leuchten_lautsprecher/1299_65.prj

Standard classifications

etim4.0
EC002472
ifc40
IFC4_IFCJUNCTIONBOX
omniclass2006
23-80_30_14_24
revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices