User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
1297-34
BZ
Type
Universal installation housing
LOD
Level of detail
L
Length
408
mm
B
Width
308
mm
T
Depth
135
mm
EO
Example of application
344 x 234
mm
GE
Device installation depth
115
mm
DS
Ceiling thickness
>= 180
mm
WS
Wall thickness
>= 180
mm
REM25
Tube entries up to M25
16
REM32
Tube entries up to M32
8
REM40
Tube entries up to M40
2
REM50
Tube entries up to M50
8
LHL
max. output halogen luminaires
1x50 W QR-CBC, 1x75 W Alu
AN
Number of nails
8
REM20
Tube entries up to M20
-
REM63
Tube entries up to M63
-
GFABO
Installation opening
-
IP
Inner packaging
-
ST
OP
Outer packaging
4
ST
CNSMASSEXACT
Individual net weight
3.000
kg
CNSVOLUMEEXACT
Single volume
18.980
l
CNSEAN
EAN-Code
4013456543836
INFOLINK
Data Sheet
HTML (Online)
Additional Information

1297-34 - Conc. const., univ. install. housing1297-34

Description:Conc. const., univ. install. housing
Company:KAISER
Last change:28.02.2018
Path:kaiser/gehaeuse_fuer_leuchten_lautsprecher/1297_34.prj

Standard classifications

revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR
Previews
Location of catalog vendor
Select a country to see the local offices