Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1296-22 - Conc. const. univ. install. housing
Bill of material
1296-22
CNSORDERNO
Article number
1296-22
BZ
Designation
Conc. const. univ. install. housing, 180 x 180 x 90 mm, with mineral fibreboard
LOD
Level of details
L
Length
180 mm
B
Width
180 mm
T
Depth
90 mm
EBO
Installation opening
120 x 100 mm
GE
Device installation depth
65 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 120 mm
CNSMASSEXACT
Individual net weight
608 g
CNSVOLUMEEXACT
Single volume
4.06 l
CNSEAN
EAN code
4013456490048
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Universal installation housing 2-part, plastic and front part with mineral fibreboard, for concrete ceilings and walls Base area at least 150 mm x 150 mm, depth at least 75 mm Opening dimension ____________ mm (max. 120 x 100 mm) Installation depth ________ mm (max. 65 mm) Protection class IP 3X DIN EN 60529, on formwork Manufacturer/Type: Kaiser 1296-22
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1296-22
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/6eac1912-f4b0-4c29-8a71-f815c7f3a555
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices