Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1296-02 - Conc. constr. junction casing
Bill of material
1296-02
CNSORDERNO
Article number
1296-02
BZ
Designation
Conc. constr. junction casing, with plaster skin, 180 x 180 x 84 mm
LOD
Level of details
L
Length
180 mm
B
Width
180 mm
T
Depth
84 mm
EFF
Entry fields
8
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
276.8 g
CNSVOLUMEEXACT
Single volume
3.556 l
CNSEAN
EAN code
4013456340619
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Junction box DIN VDE 0606-1 as junction box, sealable, plastic, base area at least 150 mm x 150 mm, depth at least 65 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1296-02. 2-part, installation height 79 mm for cables and conduits up to diameter 40 mm for terminals up to 16 mm² for two circuits
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1296-02
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/6967fa12-c9f0-49ed-aefe-d049156dbe46
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices