Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1295-73 - Earthing equipotential busbar casing 10²
Bill of material
1295-73
CNSORDERNO
Article number
1295-73
BZ
Designation
Earthing equipotential busbar casing 10², for on-site concrete
LOD
Level of details
L
Length
128 mm
B
Width
128 mm
T
Depth
80 mm
RL
Circular conductor 6-16²
1
LT
Cables 1.5-10²
6
EFF
Entry fields
8
CNSMASSEXACT
Individual net weight
118.5 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN code
4013456340404
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Junction box DIN VDE 0606-1 as junction box, plastic, base area at least 100 mm x 100 mm, depth at least 50 mm, with cover, protection class IP 3X DIN EN 60529, with equipotential busbar rail for 6 cables up to 10 mm², one cable up to 16 mm², on formwork, Manufacturer/Type Kaiser 1295-73.
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1295-73
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/fa87c76a-a6fa-49de-acb2-d7bf84b7d234
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices