User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
1294-27
BZ
Type
Installation housing KompaX® 3
LOD
Level of Details
D
Diameter
300
mm
T
Depth
111
mm
DA
Ceiling exit (CE) Ø
<= 200
mm
LLEI
Lamp wattage max.
52
W
ENO
E-No.
920 859 279
IP
Inner packaging
-
ST
OP
Outer packaging
10
ST
CNSMASSEXACT
Individual net weight
1480.000
g
CNSVOLUMEEXACT
Single volume
7.021
l
CNSEAN
EAN-Code
4013456533240
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing for built-in luminaires or loudspeakers, for exits up to diameter 200 mm, plastic, halogen-free, fire-resistance 650°C 2-part, for on-site mixed concrete ceilings, lamp wattage max. 52 Watt Ø x height: 300 x 131mm Exit opening, diameter ____________  Luminaire installation height _________________ (max. 200mm) Dimension of ballast (L x W x H)______________ Ceiling thickness __________________ Fire protection class   F___ (please complete all fields) Manufacturer/Type Kaiser KompaX Art. No. 1294-27
ETIM40
ETIM 40
EC000414
Additional Information

1294-27 - Installation housing KompaX® 31294-27

Description:Installation housing KompaX® 3
Company:KAISER
Last change:20.02.2018
Path:kaiser/gehaeuse_fuer_leuchten_lautsprecher/1294_27_asmtab.prj

Standard classifications

etim4.0
EC000414
Previews
Location of catalog vendor
Select a country to see the local offices