User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
1294-14
BZ
Type
KompaX® 3 intermediate frame
LOD
Level of Details
H
Increasing installation height
50
mm
IP
Inner packaging
-
ST
OP
Outer packaging
10
ST
CNSMASSEXACT
Individual net weight
168.000
g
CNSVOLUMEEXACT
Single volume
7.021
l
CNSEAN
EAN-Code
4013456131118
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
wird zwischen Front- und Rückteil des KompaX 3 Gehäuses eingeraste - Vergrößerung der Einbauhöhe um 50 mm Hersteller/Typ Kaiser KompaX 1294-14
Additional Information

1294-14 - Installation intermediate frame1294-14

Description:Installation intermediate frame
Company:KAISER
Last change:28.02.2018
Path:kaiser/gehaeuse_fuer_leuchten_lautsprecher/1294_14.prj

Standard classifications

etim4.0
EC002472
ifc40
IFC4_IFCJUNCTIONBOX
omniclass2006
23-80_30_14_24
revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices