User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
1294-00
BZ
Type
Installation housing KompaX® 3
LOD
Level of Details
D
Diameter
300
mm
T
Depth
111
mm
DA
Ceiling exit (CE) Ø
100-215
mm
LLEI
Lamp wattage max.
52
W
ENO
E-No.
920 839 279
IP
Inner packaging
-
ST
OP
Outer packaging
10
ST
CNSMASSEXACT
Individual net weight
657.000
g
CNSVOLUMEEXACT
Single volume
7.021
l
CNSEAN
EAN-Code
4013456131019
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Plastic installation housing for energy-saving lamps and loudspeakers in on-site mixed concrete ceiling Exit opening, diameter ____________ Luminaire installation height _________________ (max. 200mm) Lamp wattage max. ______________ Projection of ballast device (AL) _____________ Dimension of ballast (LxWxH)______________ Ceiling thickness __________________ Fire protection class F___ (please complete all fields) Manufacturer/Type Kaiser KompaX1294-00
ETIM40
ETIM 40
EC000414
Additional Information

1294-00 - Installation housing KompaX® 31294-00

Description:Installation housing KompaX® 3
Company:KAISER
Last change:20.02.2018
Path:kaiser/gehaeuse_fuer_leuchten_lautsprecher/1294_00_asmtab.prj

Standard classifications

etim4.0
EC000414
Previews
Location of catalog vendor
Select a country to see the local offices