User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order code
1293-28
BZ
Type
Installation housing KompaX® 1 for
LOD
Level of Details
L
Length
585
mm
B
Width
440
mm
T
Depth
131
mm
DA
Ceiling exit (CE) Ø
0-300
mm
LL
LED wattage max.
45
Watt
LLEI
Lamp wattage max.
90
Watt
IP
Inner packaging
-
ST
OP
Outer packaging
5
ST
CNSMASSEXACT
Individual net weight
1948
g
CNSVOLUMEEXACT
Single volume
17.6
l
CNSEAN
EAN-Code
4013456533226
ETIM40
ETIM 40
EC000414
INFOLINK
Data Sheet
HTML (Online)
Additional Information

1293-28 - Installation housing KompaX® 1 for1293-28

Description:Installation housing KompaX® 1 for
Company:KAISER
Last change:23.03.2018
Path:kaiser/betonbau/1293_28_asmtab.prj

Standard classifications

etim4.0
EC000414
revit
RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices