User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order Number
1290-40
BZ
Type
HaloX®-O Gehäuse
LOD
Level of detail
D
Diameter
160
mm
DI
Depth incl. front part
133
mm
CE
Ceiling exit (CE) Ø
<=100
mm
C
M20/M25 impact couplings
2
LW
Lamp wattage max.
50
Watt
HL
max. installation height for low-voltage luminaires
105
mm
HH
max. installation height for high-voltage luminaires
110
mm
IP
Inner packaging
ST
OP
Outer packaging
10
ST
CNSMASSEXACT
Weight
166.300
g
SV
Single volume
4.280
l
CNSEAN
EAN-Code
4013456332911
INFOLINK
Data Sheet
HTML (Online)
ETIM40
ETIM 40
EC000414
Additional Information

1290-40 - Installation housing HaloX-O1290-40

Description:Installation housing HaloX-O
Company:KAISER
Last change:28.02.2018
Path:kaiser/gehaeuse_fuer_leuchten_lautsprecher/1290_40.prj

Standard classifications

etim4.0
EC000414
ifc40
IFC4_IFCJUNCTIONBOX
omniclass2006
23-80_30_14_24
revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR
Previews
Location of catalog vendor
Select a country to see the local offices