User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order Number
1290-14
BZ
Description
HaloX® 100, Verlängerungsring
LOD
Level of Details
SYS
HaloX®
HaloX® 100
H
Height
10
mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 10
mm
IP
Inner packaging
-
ST
OP
Outer packaging
10
ST
CNSMASSEXACT
Individual net weight
27.000
g
CNSVOLUMEEXACT
Single volume
0.309
L
CNSEAN
EAN-Code
4013456546790
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Einbaugehäuse, HaloX® 100, Verlängerungsring, Einbauhöhe 10 mm (1290-14) Verlängerungsring aus Kunststoff zur Vergrößerung der Leuchten-Einbautiefe um 10 mm Mehrfachverlängerung möglich Hersteller/Typ Kaiser HaloX® 100 Art.-Nr.1290-14
PICTURESMALL
1290_14.png
Additional Information

1290-14 - Install. housing extension rings HaloX1290-14

Description:Install. housing extension rings HaloX
Company:KAISER
Last change:28.02.2018
Path:kaiser/gehaeuse_fuer_leuchten_lautsprecher/1290_14.prj

Standard classifications

ifc40
IFC4_IFCJUNCTIONBOX
omniclass2006
23-80_30_14_24
revit
RVT_CP; RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices