Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-75 - Installation housing, HaloX® 180 with tunnel 190, with universal front part for recess, for slab ceilings, one-part
Bill of material
1282-75
CNSORDERNO
Article number
1282-75
BZ
Designation
Installation housing, HaloX® 180, with tunnel 190, with universal front part for recess, for slab ceilings
LOD
Level of details
SYS
System
HaloX® 180
ELL
Installation diameter luminaire / loudspeaker
0-180 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max.
35 W
LLNHT
Lamp wattage LV/HV/TC max.
75 W
GD
Housing diameter Ø
210 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
190 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
596.500 g
CNSVOLUMEEXACT
Single volume
11.760 L
CNSEAN
EAN code
4013456548459
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, with universal front part for recess For recess Installation diameter: 180 mm Depth incl. front part: 120 mm Wattage LED max.: 35 W Wattage LV/HV/TC max.: 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1282-75
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices