Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-65 - Install. housing, HaloX® 180 front part
Bill of material
1282-65
CNSORDERNO
Article number
1282-65
BZ
Designation
Installation housing, HaloX® 180 front part, installation diameter 160 mm for facing concrete
LOD
Level of details
ELL
Installation diameter luminaire / loudspeaker
160 mm
LB
Min. luminaire covering Ø
172 mm
CNSMASSEXACT
Individual net weight
85.800 g
CNSVOLUMEEXACT
Single volume
1.432 L
CNSEAN
EAN code
4013456547070
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, front part Installation in: facing concrete Installation diameter: 160 mm Luminaire trim min. Ø: 172 mm Art. No.: 1282-65 / 920 896 449
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1282-65
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/e47d3a0b-a74d-4784-9696-b1f6b9ade1e1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices