Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-02 - Install. housing, HaloX® 180 front part
Bill of material
1282-02
CNSORDERNO
Article number
1282-02
BZ
Designation
Install. housing, HaloX® 180 front part
LOD
Level of details
ELL
Installation diameter luminaire / loudspeaker
110 mm
LB
Min. luminaire covering Ø
117 mm
CNSMASSEXACT
Weight
86.000 g
CNSVOLUMEEXACT
Volume
0.940 m^3
CNSEAN
EAN code
4013456546882
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part Installation in: on-site mixed concrete Installation diameter: 110 mm Luminaire trim min. diameter: 117 mm Art. No.: Art. No.: 1282-02 / 920 896 319
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1282-02
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/6d5363a5-8b36-4aa7-8b1f-338a7fb0a47c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices