Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-00 - Installation housing, HaloX® 180
Bill of material
1282-00
CNSORDERNO
Article number
1282-00
BZ
Designation
Installation housing, HaloX® 180
LOD
Level of details
SYS
System
HaloX® 180
ELL
Installation diameter luminaire / loudspeaker
0-180 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max
35 W
LLNHT
Lamp wattage LV/HV/TC max
75 W
GD
Housing diameter Ø
210 mm
TF
Depth incl. front part
120 mm
RK
Combination entry for M20/M25 conduits
2
CNSMASSEXACT
Individual net weight
242.550 g
CNSVOLUMEEXACT
Single volume
8.160 L
CNSEAN
EAN code
4013456546868
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 Installation in: on-site mixed concrete Installation diameter: 180 mm Depth incl. front part: 120 mm Wattage LED max.: 35 W Wattage LV/HV/TC max.: 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1282-00 / 920 858 349
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices