Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-25 - Install. housing, HaloX® 100
Bill of material
1281-25
CNSORDERNO
Article number
1281-25
BZ
Designation
Installation housing, HaloX® 100, extension ring, installation height 25 mm
LOD
Level of details
SYS
System
HaloX® 100
H
Height
25 mm
FA
for Art. No.
1281-xx/1290-30
ELL
max. installation depth for luminaire / loudspeaker
+ 25 mm
ENO
E number
920 896 969
CNSMASSEXACT
Individual net weight
38.840 g
CNSVOLUMEEXACT
Single volume
0.726 L
CNSEAN
EAN code
4013456546820
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, extension ring, installation height 25 mm Plastic extension to increase the luminaire installation depth by 25 mm Multiple extension possible Art. No.: 1281-25 / 920 896 949
PICTURESMALL
1281_25.png
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1281-25
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/d2a3e4ee-3de4-42ed-989a-297c0340ed02
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices