Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1276-40 - Concrete const. one-gang box PERILEX®
Bill of material
1276-40
CNSORDERNO
Article number
1276-40
BZ
Designation
Concrete const. one-gang box PERILEX®, with 2 countersunk head screws Ø 4 mm, depth 66 mm
LOD
Level of details
T
Depth
66 mm
EBO
Installation opening Ø
70 mm
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
46 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN code
4013456310506
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
One-gang box DIN VDE 0606-1 and DIN 49073, plastic, diameter 70 mm, depth 48 mm, with screws, protection class IP 34 DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1276-40. 2-part, installation height 61 mm for cables and conduits up to diameter 25 mm for PERILUX accessories 16 A
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1276-40
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/1342e8d0-4a6d-4ef4-8900-47de9ddccacb
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices