Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1261-80 - Conc. constr. B² magnet
Bill of material
1261-81
CNSORDERNO
Art. No.
1261-81
BZ
Designation
Conc. constr. B² magnet, for boxes with Ø 60 mm opening size, holding force 900 N
LOD
Level of details
CNSMASSEXACT
Individual net weight
170 g
CNSEAN
EAN code
4013456258518
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Magnet Werksfertigung von Geräte-Verbindungsosen in liegender Fertigung Haftkraft 700 N Hersteller/Typ Kaiser 1261-81
ETIM40
ETIM 40
EC002328
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1261-81
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/d9741d52-e4e7-4f55-88e0-36eab5c32db7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices