User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
1261-43
BZ
Type
Concrete construction oval funnel
LOD
Level of Details
R
DIN EN conduit Ø
25
mm
IP
Inner packaging
-
ST
OP
Outer packaging
100
ST
CNSMASSEXACT
Individual net weight
22.4
g
CNSVOLUMEEXACT
Single volume
0.328
l
CNSEAN
EAN-Code
4013456533462
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002328
Additional Information

1261-43 - Concrete construction oval funnel1261-43

Description:Concrete construction oval funnel
Company:KAISER
Last change:28.02.2018
Path:kaiser/gehaeuse_fuer_leuchten_lautsprecher/1261_43.prj

Standard classifications

etim4.0
EC002328
ifc40
IFC4_IFCJUNCTIONBOX
omniclass2006
23-80_30_14_24
revit
RVT_METRICGENERICMODELFACEBASED; RVT_CP; RVT_CP_CONDUITCONNECTOR
Previews
Location of catalog vendor
Select a country to see the local offices