User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
1261-14
BZ
Type
Conc. constr. wall-ceil. transition 90°
LOD
Level of Details
R
DIN EN conduit Ø
25
mm
IP
Inner packaging
-
ST
OP
Outer packaging
100
ST
CNSMASSEXACT
Individual net weight
32.8
g
CNSVOLUMEEXACT
Single volume
0.501
l
CNSEAN
EAN-Code
4013456217676
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC001795
Additional Information

1261-14 - Conc. constr. wall-ceil. transition 90°1261-14

Description:Conc. constr. wall-ceil. transition 90°
Company:KAISER
Last change:28.02.2018
Path:kaiser/gehaeuse_fuer_leuchten_lautsprecher/1261_14.prj

Standard classifications

etim4.0
EC001795
ifc40
IFC4_IFCJUNCTIONBOX
omniclass2006
23-80_30_14_24
revit
RVT_METRICGENERICMODELFACEBASED; RVT_CP; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR
Previews
Location of catalog vendor
Select a country to see the local offices