Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Discontinued product
Product discontinued since Feb 1, 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1260-40 - Conc. constr. one-gang junction box
Bill of material
1260-40
CNSORDERNO
Article number
1260-40
BZ
Designation
Conc. constr. one-gang junction box, as large conduit box, with plaster skin, with support element holder, depth 79 mm
LOD
Level of details
T
Depth
79 mm
EBO
Installation opening Ø
60 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
2
M32
Markings for cables and DIN EN conduits up to Ø 32 mm
2
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
43.1 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN code
4013456326002
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 60 mm, protection class IP 34 DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1260-40. 2-part, installation height 74 mm for cables and conduits up to diameter 32 mm horizontally and vertically configurable in combination distance of 71 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices