User Profile Desktop
Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Article number
1255-40
BZ
Designation
Concrete construction one-gang box, with plaster skin, with support element holder, depth 58 mm
LOD
Level of details
T
Depth
58
mm
EBO
Installation opening Ø
60
mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
2
AT
Number of parts
2
IP
Inner packaging
10
ST
OP
Dispatch packaging
250
ST
CNSMASSEXACT
Individual net weight
37.3
g
CNSVOLUMEEXACT
Single volume
0.386
l
CNSEAN
EAN code
4013456310001
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
One-gang box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 40 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1255-40. 2-part, installation height 53 mm for cables and conduits up to diameter 25 mm horizontally and vertically torsion-proof configurable in standardised combination distance of 71 mm fully-insulated cable transition with combinations
Additional Information

1255-40 - Concrete construction one-gang box1255-40

Description:Concrete construction one-gang box
Company:KAISER
Last change:20.12.2018
Path:kaiser/betonbau/1255_40_asmtab.prj

Standard classifications

etim4.0
EC002601
revit
RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices