Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Discontinued product
Product discontinued since Feb 1, 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1248-50 - Conc. construction ceiling box 45°
Bill of material
1248-50
CNSORDERNO
Art. No.
1248-50
BZ
Designation
Conc. construction ceiling box 45°, with plaster skin, exit opening Ø 35 mm, with metal nut M5, depth 55 mm
LOD
Level of details
T
Depth
55 mm
ALO
Exit opening Ø
35 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
4
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
35.500 g
CNSVOLUMEEXACT
Single volume
0.318 l
CNSEAN
EAN code
4013456331006
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Luminaire connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, with metal nut M5 for light hook Installation height 55 mm Markings for cables and conduits up to diameter 25 mm Exit opening diameter 35 mm Manufacturer/Type Kaiser 1248-50.
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices