Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Discontinued product
Product discontinued since Feb 1, 2020. Please do not use for new projects.
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1248-40 - Conc. constr. wall light connection box
Bill of material
1248-40
CNSORDERNO
Article number
1248-40
BZ
Designation
Conc. constr. wall light connection box, with plaster skin, exit opening Ø 35 mm, depth 58 mm
LOD
Level of details
T
Depth
58 mm
ALO
Exit opening Ø
35 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
2
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
37 g
CNSVOLUMEEXACT
Single volume
0.406 l
CNSEAN
EAN code
4013456330801
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Wall light connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1248-40. 2-part, exit opening diameter 35 mm, installation height 53 mm for cables and conduits up to diameter 25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices