Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1227-54 - Concrete construction large slab ceiling box 105
Bill of material
1227-54
CNSORDERNO
Article number
1227-54
BZ
Designation
Conc. constr. slab clng large box 105, 2-part, exit opening Ø 60 mm, with metal nut M5, depth 105 mm
LOD
Level of details
T
Depth
105 mm
ALO
Exit opening Ø
60 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
8
M32
Markings for cables and DIN EN conduits up to Ø 32 mm
-
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
68.5 g
CNSVOLUMEEXACT
Single volume
0.759 l
CNSEAN
EAN code
4013456252332
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Luminaire connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, Manufacturer/Type Kaiser 1227-54. as large slab ceiling box M5 for lamp hook fixing, 2-part, installation height 105 mm Markings for cable or conduit 25 mm Exit opening diameter 60 mm especially suitable for hot glue fixing for space frame heights of 11 cm and higher
Procurement
Last updateMar 15, 2024, 11:09 AM
Part number1227-54
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/8097db9c-9ffa-4044-b112-06c95f144f70
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:09 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices