User Profile Desktop
Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Art. No.
1227-51
BZ
Designation
Conc. constr. slab clng. large box 115, 3-part, exit opening Ø 35 mm, with metal nut M5, depth 115 mm
LOD
Level of details
ALO
Exit opening Ø
35
mm
D
Diameter
102
mm
T
Depth
115
mm
M25
Combination conduit entries M16-25
8
M32
Combination conduit entry M16-32
4
AT
Number of parts
3
IP
Inner packaging
-
ST
OP
Dispatch packaging
100
ST
CNSMASSEXACT
Individual net weight
85.200
g
CNSVOLUMEEXACT
Single volume
0.964
l
CNSEAN
EAN code
4013456330184
INFOLINK
Data sheet
HTML (Online)
ETIM40
ETIM 40
EC002601
INFOTEXT
Large slab ceiling box 3-part, exit opening Ø 35 mm, with metal M5 nut, depth 115 mm
Additional Information

1227-51 - Concrete construction large slab ceiling box  1151227-51

Description:Concrete construction large slab ceiling box 115
Company:KAISER
Last change:20.12.2018
Path:kaiser/betonbau/1227_51_asmtab.prj

Standard classifications

etim4.0
EC002601
revit
RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices