User Profile Desktop
Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Article number
1211-61
LOD
LOD Level
BZ
Designation
Concrete construction junction box, Prefix 60, installation opening Ø 60 mm, 1-part with moulded-on front part
AO
Exit opening Ø
60
mm
T
Depth
95
mm
B
Width
290
mm
BUD
for concrete covers
20-60 mm
MK
Markings for cables and DIN EN conduits up to Ø 25 mm
6
IP
Inner packaging
25
ST
OP
Dispatch packaging
50
ST
CNSEAN
EAN code
4013456545649
CNSMASSEXACT
Individual net weight
82.700
g
CNSVOLUMEEXACT
Single volume
2.064
L
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
One-gang junction box acc. to DIN EN 60670-1 and DIN 49073, plastic, installation opening diameter 60 mm, installation depth 95 mm, protection class IP 3X DIN EN 60529, fire resistance 650°C, 1-part with moulded-on front part, with installation clamps for fixing to the reinforcement and mounting brackets for pre-fixing, for installation to the opposing formwork without support, with two integrated front parts, for concrete coverings of 20 mm to 60 mm, for 6 cables or conduits up to diameter 25 mm, configurable for combination distance of 71 mm, fully-insulated cable transition with combinations Manufacturer /Type Kaiser Art. No. 1211-61
Additional Information

1211-61 - Conc. const. one-gang junction box1211-61

Description:Conc. const. one-gang junction box
Company:KAISER
Last change:20.12.2018
Path:kaiser/betonbau/1211_61.prj

Standard classifications

etim4.0
EC002601
revit
RVT_CP; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices